text.skipToContent text.skipToNavigation

YSR3128FXLTCKITC

by Burndy 

Catalog ID: YSR3128FXLTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:350 kcmil(Str) Barrel B:#4/0 AWG(Flex-Str), Standard Barrel, Electro-Tin Plated

Product Details

General

Color Code - Side A Red
Color Code - Side B Purple
Connector Type Reducer;Splice
Die Index - Element A 18
Die Index - Element B 15
Die Index Run Side 18
Die Index Tap Side 15
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYREDUCER™
UPC 781810499610
UPC 12 Digit 7818104996100

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - L Length Overall mm 83 mm
Dimension - Length BB inch 1.40 in
Dimension - Length Overall inch 3.25 in
Dimension - Strip Length inch 1.41 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size B 4/0 AWG
Conductor - Copper Flex H Size B 4/0 AWG
Conductor - Copper Flex I Size B 4/0 AWG
Conductor - Copper Flex K Size B 4/0 AWG
Conductor - Copper Flex M Size B 4/0 AWG
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size A 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads