YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR34FX2CFXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil G,H,I,K,M,373 DLO, Barrel B 2 Flex G,H,I,K,M,DLO, 2 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Blue/Brown Color Code, 19 or L80/10 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Blue, Brown
Color Code - Side A
Blue
Color Code - Side B
Brown
Connector Type
STANDARD BARREL KITS
Die Index
19/10
Die Index - Element A
19;L80
Die Index - Element B
10
Die Index Run Side
19;L80
Die Index Tap Side
10
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810473870
UPC 12 Digit
7818104738700

Dimensions

Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.69 in
Dimension - L Length Overall mm
102 mm
Dimension - Length BB inch
0.82 in
Dimension - Length Overall inch
4.02 in
Dimension - Strip Length inch
1.60 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
350 KCMIL
Conductor - Copper Flex G Size A
350 kcmil
Conductor - Copper Flex G Size A Range
350 kcmil
Conductor - Copper Flex G Size B Range
2 AWG
Conductor - Copper Flex G Tap
2 AWG
Conductor - Copper Flex H Run
350 KCMIL
Conductor - Copper Flex H Size A
350 kcmil
Conductor - Copper Flex H Size A Range
350 kcmil
Conductor - Copper Flex H Size B Range
2 AWG
Conductor - Copper Flex H Tap
2 AWG
Conductor - Copper Flex I Run
350 KCMIL
Conductor - Copper Flex I Size A
350 kcmil
Conductor - Copper Flex I Size A Range
350 kcmil
Conductor - Copper Flex I Size B
2 AWG
Conductor - Copper Flex I Size B Range
2 AWG
Conductor - Copper Flex I Tap
2 AWG
Conductor - Copper Flex K Run
350 KCMIL
Conductor - Copper Flex K Size A
350 kcmil
Conductor - Copper Flex K Size A Range
350 kcmil
Conductor - Copper Flex K Size B
2 AWG
Conductor - Copper Flex K Size B Range
2 AWG
Conductor - Copper Flex K Tap
2 AWG
Conductor - Copper Flex M Run
350 KCMIL
Conductor - Copper Flex M Size A
350 kcmil
Conductor - Copper Flex M Size A Range
350 kcmil
Conductor - Copper Flex M Size B
2 AWG
Conductor - Copper Flex M Size B Range
2 AWG
Conductor - Copper Flex M Tap
2 AWG
Conductor - Copper Str Size
350 KCMIL-2 AWG
Conductor - Copper Str Size B
2 AWG
Conductor - Material
COPPER
Conductor Size
350 KCMIL-2 AWG
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
900