HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR38FX34LTCKITC, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 500 kcmil, includes heat shrink

Brand:

Burndy

Catalog ID:

YSR38FX34LTCKITC

CU Splice Reducer, Barrel A 500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO, Barrel B 500 kcmil, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Pink/Brown Color Code, L99/20 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR38FX34LTCKITC

Color Code

Pink, Brown

Color Code - Side A

Pink

Color Code - Side B

Brown

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

L99/20

Die Index - Element A

L99

Die Index - Element B

20

Die Index Run Side

L99

Die Index Tap Side

20

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYREDUCER

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

Type

YSR-TC

UPC

781810355367

UPC 12 Digit

7818103553677

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - L Length Overall mm

103 mm

Dimension - Length BB inch

1.69 in

Dimension - Length Overall inch

4.06 in

Dimension - Strip Length inch

1.77 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500-550 KCMIL

Conductor - Copper Flex G Size A

500 kcmil

Conductor - Copper Flex G Size A Range

500 kcmil

Conductor - Copper Flex H Run

500-550 KCMIL

Conductor - Copper Flex H Size A

500 kcmil

Conductor - Copper Flex H Size A Range

500 kcmil

Conductor - Copper Flex I Run

500-550 KCMIL

Conductor - Copper Flex I Size A

500 kcmil

Conductor - Copper Flex I Size A Range

500 kcmil

Conductor - Copper Flex K Run

500-550 KCMIL

Conductor - Copper Flex K Size A

500 kcmil

Conductor - Copper Flex K Size A Range

500 kcmil

Conductor - Copper Flex M Run

500-550 KCMIL

Conductor - Copper Flex M Size A

500 kcmil

Conductor - Copper Flex M Size A Range

500 kcmil

Conductor - Copper Str Size

500KCMIL-550 KCMIL-500 KCMIL

Conductor - Copper Str Size B

500 kcmil

Conductor - Copper Str Size B Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500KCMIL-550 KCMIL-500 KCMIL

Conductor Type

CODE/FLEX

Wire Size

500KCMIL-550 KCMIL-500 KCMIL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540