text.skipToContent text.skipToNavigation

YSR3934LTCKITC

by Burndy 

Catalog ID: YSR3934LTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:750 kcmil(Str) Barrel B: 500 kcmil(Str), Standard Barrel, Electro-Tin Plated.

Product Details

General

Color Code - Side A Black
Color Code - Side B Brown
Connector Type Splice Reducer
Die Index - Element A 24
Die Index - Element B 20
Die Index Run Side 24
Die Index Tap Side 20
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810491034
UPC 12 Digit 7818104910344

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.78 in
Dimension - L Length Overall mm 104 mm
Dimension - Length BB inch 1.69 in
Dimension - Length Overall inch 4.09 in
Dimension - Strip Length inch 1.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size B 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads