HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR44FX34FXLTCKITC, Compression Splice Reducer, Barrel A 750 kcmil, Barrel B 350 kcmil, includes clear heat shrink

Brand:

Burndy

Catalog ID:

YSR44FX34FXLTCKITC

CU Splice Reducer, Barrel A 750 kcmil G,H,777 DLO, Barrel B 350 kcmil G,H,I,K,M,373 DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Yellow/Blue Color Code, L115/19 or L80 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR44FX34FXLTCKITC

Color Code

Yellow, Blue

Color Code - Side A

Yellow

Color Code - Side B

Blue

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

L115/19

Die Index - Element A

L115

Die Index - Element B

19;L80

Die Index Run Side

L115

Die Index Tap Side

19;L80

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

Type

YSR-TC

UPC

781810466216

UPC 12 Digit

7818104662166

Dimensions

Dimension - B Length fraction

2-1/16 in

Dimension - B Length inch

2.09 in

Dimension - L Length Overall mm

125 mm

Dimension - Length BB inch

1.69 in

Dimension - Length Overall inch

4.91 in

Dimension - Strip Length inch

1.96 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

750 KCMIL

Conductor - Copper Flex G Size A

750 kcmil

Conductor - Copper Flex G Size A Range

750 kcmil

Conductor - Copper Flex G Size B

350 kcmil

Conductor - Copper Flex G Size B Range

350 kcmil

Conductor - Copper Flex G Tap

350 KCMIL

Conductor - Copper Flex H Run

750 KCMIL

Conductor - Copper Flex H Size A

750 kcmil

Conductor - Copper Flex H Size A Range

750 kcmil

Conductor - Copper Flex H Size B

350 kcmil

Conductor - Copper Flex H Size B Range

350 kcmil

Conductor - Copper Flex H Tap

350 KCMIL

Conductor - Copper Flex I Run

750 KCMIL

Conductor - Copper Flex I Size A

750 KCMIL

Conductor - Copper Flex I Size A Range

750 KCMIL

Conductor - Copper Flex I Size B

350 kcmil

Conductor - Copper Flex I Size B Range

350 kcmil

Conductor - Copper Flex I Tap

350 KCMIL

Conductor - Copper Flex K Run

750 KCMIL

Conductor - Copper Flex K Size A

750 KCMIL

Conductor - Copper Flex K Size A Range

750 KCMIL

Conductor - Copper Flex K Size B

350 kcmil

Conductor - Copper Flex K Size B Range

350 kcmil

Conductor - Copper Flex K Tap

350 KCMIL

Conductor - Copper Flex M Run

750 KCMIL

Conductor - Copper Flex M Size A

750 KCMIL

Conductor - Copper Flex M Size A Range

750 KCMIL

Conductor - Copper Flex M Size B

350 kcmil

Conductor - Copper Flex M Size B Range

350 kcmil

Conductor - Copper Flex M Tap

350 KCMIL

Conductor - Copper Str Size

750 KCMIL-350 KCMIL

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size A Range

750 kcmil

Conductor - Copper Str Size B

350 kcmil

Conductor - Copper Str Size B Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL-350 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL-350 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

540