HUBBELL
Image of C4-125 Copper Splicers, Wire range : 2/0-1/0 AWG, Length : 2.50 in

Copper Splicers, Wire range : 2/0-1/0 AWG, Length : 2.50 in

Brand: Connector Mfg. Co. (CMC)

Catalog ID: C4-125

Copper Splicers, manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 2/0-1/0 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : 2.50 in

  • Wire range : 2/0-1/0 AWG
  • For use with copper conductor only
  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Length : 2.50 in