
Brand: Burndy
Catalog ID: QR34
Catalog Number
QR34
Connector Type
In-Line
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLINK™
UPC
781810334690
UPC 14 Digit GTIN
00781810334690
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Height fraction
2-1/16 in
Dimension - Height inch
2.06 in
Dimension - Height mm
49.3 mm
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.06 in
Dimension - Width fraction
1-7/16 in
Dimension - Width inch
1.44 in
Dimension - Width mm
37 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
400 kcmil-500 kcmil
Conductor - Copper Str Size B
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size B Range
400 kcmil-500 kcmil
Conductor Size
400-500 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Connector Type
In-Line
Physical Attribute - Number of Screws
2
Carton Quantity
1
Minimum Pack Quantity
2
Pallet Quantity
1