HUBBELL
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated
Image of SR-750 Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SR-750

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG. Al/Cu Rated. CMC® Splicers/Reducers are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. The rounded corners facilitate tapping and a solid center barrier prevents dissimilar metals from coming into contact.

SR-750 Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

SR-750

Material

Aluminum

UPC

192663015023

Dimensions

Dimensions

6.25 in x 1.63 in x 1.75 in

Height

1.75 in

Length

6.25 in

Width

1.63 in

Conductor Related

Conductor - Copper Str Size Range

750-250 Kcmil