

Brand: Burndy
Catalog ID: KSA2/0
Application
For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated
Catalog Number
KSA2/0
Connector Type
Split Bolt
Hardware Type
7/8-14 UNF
Installation Torque Recommended in-lb
385 LBS/in
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Sub Brand
TRITAP, SERVIT
Temperature Rating
194
Trade Name
TRITAP™ SERVIT®
Type
KSA
UPC
781810153505
UPC 14 Digit GTIN
00781810153505
Dimension - B Length fraction
1-4/9 in
Dimension - B Length inch
1.92 in
Dimension - Bolt Size inch
0.88 in
Dimension - Cross Flats inch
1.12 in
Dimension - Height fraction
8/9 in
Dimension - Height inch
0.90 in
Dimension - Height mm
22.9 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.92 in
Dimension - Width inch
0.88 in
Dimension - Width mm
22 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Run Range
2 AWG-2/0 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
8 AWG-2/0 AWG
Conductor - Copper Solid Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Tap Range
8 AWG-2/0 AWG
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
2 AWG-2/0 AWG
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
8 AWG-2/0 AWG
Conductor Size
8-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
385 LBS/in
Temperature Rating
194
Connector Type
Split Bolt
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600