HUBBELL
KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil
Image of KS34 KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil
Image of KS34 KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil
play
3D View
play
360 View
+2
Image of KS34 KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil

KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil

$148.41 USD

Brand: Burndy

Catalog ID: KS34

Copper Split Bolt, Cu: 2/0 AWG (Str)-500 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS34

Material

Copper

Plated

N

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT

Type

KS

UPC

781810014509

Dimensions

Dimension - B Length fraction

1-31/100 in

Dimension - B Length inch

1.31 in

Dimension - Cross Flats inch

1.82 in

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.79 in

Dimension - Width fraction

1-12/25 in

Dimension - Width inch

1.48 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Solid Run Range

2/0 AWG-500 kcmil

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Solid Tap Range

2/0 AWG-500 kcmil

Conductor - Copper Str Run

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

2/0 AWG-500 kcmil

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-500 kcmil

Conductor - CopperWeld Str Run

19 #6

Conductor - CopperWeld Str Run Range

19 #6

Conductor - CopperWeld Str Tap

19 #6

Conductor - CopperWeld Str Tap Range

19 #6

Conductor - Rebar Size

6

Conductor - Rebar Size Range

6

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Listed Direct Burial

Y

Certification - UL Recognized

N

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1