HUBBELL
KS39, Split Bolt Connector, Run/Tap: 4/0 AWG Str-750 kcmil
Image of KS39 KS39, Split Bolt Connector, Run/Tap: 4/0 AWG Str-750 kcmil
Buy America(n) Qualified

KS39, Split Bolt Connector, Run/Tap: 4/0 AWG Str-750 kcmil

Brand: Burndy

Catalog ID: KS39

Copper Split Bolt, Cu: 4/0 AWG (Str)-750 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS39

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

1000 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS

UPC

781810014752

UPC 14 Digit GTIN

00781810014752

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Cross Flats inch

2.31 in

Dimension - L Length Overall mm

84 mm

Dimension - Length Overall inch

3.51

Dimension - Width inch

1.94 in

Dimension - Width mm

49 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.94 in

Conductor Related

Conductor - Copper Str Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Run Range

4/0 STR - 750 KCMIL

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Tap Range

4/0 STR - 750 KCMIL

Conductor - CopperWeld Str Run

19 #5

Conductor - CopperWeld Str Run Range

19 #5

Conductor - CopperWeld Str Tap

19 #5

Conductor - CopperWeld Str Tap Range

19 #5

Conductor Type

  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

1000 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1