HUBBELL
Image of KSU23C KSU23C, Split Bolt Connector with Spacer

KSU23C, Split Bolt Connector with Spacer

Brand: Burndy

Catalog ID: KSU23C

Canadian Universal SERVIT®.

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Catalog Number

KSU23C

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810288504

UPC 14 Digit GTIN

00781810288504

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

17400