HUBBELL
KSU31, Split Bolt Connector with Spacer, Tin Plated
Image of KSU31 KSU31, Split Bolt Connector with Spacer, Tin Plated

KSU31, Split Bolt Connector with Spacer, Tin Plated

Brand: Burndy

Catalog ID: KSU31

Tin-plated, high strength copper alloy SERVIT with spacer. Spacer seperates dissimilar conductors and provides long contact length that prevents high pressure point contacts between run and tap conductors, 2.88 IN L.

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel

Catalog Number

KSU31

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

650

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNIVERSAL SERVIT

Trade Name

SERVIT®

Type

KSU, Universal

UPC

781810037003

UPC 14 Digit GTIN

00781810037003

Dimensions

Dimension - Cross Flats inch

1.69 in

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

3

Dimension - Width inch

1.36 in

Dimension - Width mm

35 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.36 in

Conductor Related

Conductor - AAAC 5005 Run

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Run Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 5005 Tap

48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Tap Range

48.69 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Run

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Run Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Tap

48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Tap Range

48.69 (7) kcmil-246.9 (7) kcmil

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

3/0 AWG - 4/0 AWG

Conductor - ACSR Str Tap

4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

4 AWG - 4/0 AWG

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

1/0AWG - 350 KCMIL

Conductor - AL Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Tap Range

4 AWG - 350 KCMIL

Conductor - Copper Str Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

1/0AWG - 350 KCMIL

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

4 AWG - 350 KCMIL

Conductor - Galvanized Steel Str Size

5/8 (19) in

Conductor - Galvanized Steel Str Size Range

5/8 (19) in

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

650

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1