HUBBELL
SC4, Split Bolt Cover, Range Equal Run/Tap 8 Str-4 Sol
Image of SC4 SC4, Split Bolt Cover, Range Equal Run/Tap 8 Str-4 Sol

SC4, Split Bolt Cover, Range Equal Run/Tap 8 Str-4 Sol

Brand: Burndy

Catalog ID: SC4

Split Bolt Cover Only, 1-piece, for indoor/outdoor use. Self-positioning fingers wrap around wires. Conductor range for equal Run/Tap: #8 Str-4 Sol

  • Type SC, SERVIT® Covers ar applicable for indoor or outdoor use
  • Compact, 1-piece cover saves time and material by eliminating costly taping of split-bolts
  • Positive latch snaps quickly over connector and is idea for tight quarters
  • Self-positioning plastic fingers wrap around wires

General

Application

For Used In Indoors Or Outdoors Applications, KS17

Catalog Number

SC4

Connector Type

Split Bolt

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Sub Brand

SERVIT COVER

Temperature Rating

194

Trade Name

SERVIT®

Type

SC

UPC

781810042502

UPC 14 Digit GTIN

00781810042502

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

8-4 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9100