

Brand: FARGO
Catalog ID: GH275CP
Catalog Number
GH275CP
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material Type
Standard
Plating
Yes
Product Type
Rods & Posts
Style
Bolted
Type
Stirrups
UPC
096359310488
Copper Loop Size
0.7 in
Dimensions
6.650 in x 3.370 in x 0.770 in
Height
0.77 in
Length
6.65 in
Width
3.37 in
Buy America(n) Qualified
Packaging Type
Box
Pallet Quantity
2400