
Brand: ANDERSON
Catalog ID: VCLSC3018
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLSC3018
Material
Copper
Material - Body
Cast Copper Alloy
Material - Stirrup
Copper
Material Type
Standard
Plating
No
Type
Stirrups
UPC
096359336952
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Weight
0.784 lb
Width - Main Contact
5 in
Conductor Diameter - Maximum
0.292
Conductor Diameter - Minimum
0.162
Conductor Diameter Range
0.162 - 0.292
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
40
Packaging Type
Box
Pallet Quantity
960