HUBBELL
Image of GA104SL Stirrup Clamp

Stirrup Clamp

Brand: FARGO

Catalog ID: GA104SL

Overhead Stirrup, Bolted, Stirrup, Vise Type, Aluminum, AAC|AAAC|ACSR, Range 0.232 - 0.563 in

Vise type action develops vibration proof connection on conductor.

General

Catalog Number

GA104SL

Hot Stick Eyes

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum

Material - Eyestem

Forged Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Stainless Steel

Number of Eyebolts

1

Plating

No

Type

Stirrups

UPC

096359304203

Dimensions

Copper Loop Size

0.258 in

Diameter - Bolt

0.4375 in

Diameter - Stirrup Nominal Wire

#2 Solid

Dimensions

4.500 in x 2.500 in x 5.750 in

Height

5.75 in

Length

4.5 in

Weight

0.84 lb

Width

2.5 in

Width - Main Contact

2.5 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.563

Conductor Diameter - Minimum

0.232

Conductor Diameter Range

0.232 - 0.563

Conductor Type

Aluminum

Configuration

Number of Eyebolts

1

Logistics

Packaging Type

Bag

Pallet Quantity

800