HUBBELL
Image of GH284AL Stirrup, Extruded Type
* Representative image
Image of GH284AL Stirrup, Extruded Type
play
play

Stirrup, Extruded Type

Brand:

FARGO

Catalog ID:

GH284AL

Overhead Stirrup, Bolted, Stirrup, Extruded, Aluminum, AAC|AAAC|ACSR, Range 0.368 - 0.806 in

Extruded shape develops vibration proof connection.

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

GH284AL

Hot Stick Eyes

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Eyestem

Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Stirrup

Copper

Number of Hot Stick Eyes

1

Plating

No

Style

Extruded Aluminum

Type

Stirrups

UPC

096359310556

Dimensions

Copper Loop Size

0.625 in

Diameter - Bolt

0.5 in

Diameter - Stirrup Nominal Wire

2/0 Solid

Dimensions

4.000 in x 5.500 in x 6.000 in

Height

6 in

Length

4 in

Weight

1.16 lb

Width

5.5 in

Width - Main Contact

2.4375 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.806

Conductor Diameter - Minimum

0.368

Conductor Diameter Range

0.368 - 0.806

Logistics

Packaging Type

Bag

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Hotline Tap Clamps and Stirrup Clamps
play
Hubbell Power Systems In Depth: Stirrup Clamps