HUBBELL
Image of GH286AL Stirrup, Extruded Type
* Representative image
Image of GH286AL Stirrup, Extruded Type
play
play

Stirrup, Extruded Type

Brand:

FARGO

Catalog ID:

GH286AL

Overhead Stirrup, Bolted, Stirrup, Extruded, Aluminum, AAC|AAAC|ACSR, Range 0.563 - 1.140 in

Extruded shape develops vibration proof connection.

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

GH286AL

Hot Stick Eyes

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Eyestem

Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Stirrup

Copper

Number of Hot Stick Eyes

1

Plating

No

Style

Extruded Aluminum

Type

Stirrups

UPC

096359310587

Dimensions

Copper Loop Size

0.625 in

Diameter - Bolt

0.5 in

Diameter - Stirrup Nominal Wire

2/0 Solid

Dimensions

4.375 in x 5.500 in x 6.500 in

Height

6.5 in

Length

4.375 in

Weight

1.32 lb

Width

5.5 in

Width - Main Contact

2.4375 in

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Tern-795-45/7;ACSR-Brahma-203.2-16/19;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

1.14

Conductor Diameter - Minimum

0.563

Conductor Diameter Range

0.563 - 1.14

Logistics

Packaging Type

Bag

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Hotline Tap Clamps and Stirrup Clamps
play
Hubbell Power Systems In Depth: Stirrup Clamps