
Brand: Burndy
Catalog ID: N2D67539T12
Application
Substation
Catalog Number
N2D67539T12
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945124110
UPC 14 Digit GTIN
00621945124110
Dimension - B Length inch
2.31 in
Dimension - Height mm
0 mm
Dimension - Pin Diameter fraction
1-3/4 in
Dimension - Pin Diameter inch
1.75 in
Dimension - Threads per inch
12
Conductor - Copper Str Size
750 kcmil
Conductor - Copper Str Size Range
750 kcmil
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Stud Connector
Minimum Pack Quantity
1