HUBBELL
HPS_ID_ADST142412_PRODIMAGE
* Representative image
HPS_ID_ADST142412_PRODIMAGE
play
play
+2
HPS_ID_ADST142412_2_PRODIMAGE

Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

ADST24249012

"Bolted Stud Connectors, Connecting Stud to Tube, Stud Dia./Thd.- 1-1/2”-12, Tubing IPS/EHIPS -1-1/4”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

0

Product details

General

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

2.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship