
Brand: ANDERSON
Catalog ID: ADSC0679016
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Stud Threads
16
Type
Stud to Cable
Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
3.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.1 lb
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19
Conductor Diameter - Maximum
0.744 in
Conductor Diameter - Minimum
0.563 in
Conductor Diameter Range
0.563 - 0.744
Conductor Type