text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: DSATL2012G9012

Stud Connector, Aluminum, 2-12 Stud to 1-1/4 IPS Tube, Expansion, 90 degree

Product Details

General

Material Aluminum
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Tube, Expansion

Dimensions

Angle - Stud to Conductor 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 2 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 14.100 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads