HUBBELL
Image of ADSC10914 Stud Connector, Bolted Aluminum, Stud to Cable

Stud Connector, Bolted Aluminum, Stud to Cable

Brand: ANDERSON

Catalog ID: ADSC10914

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

  • Bolted Stud to Cable Connector
  • Stud Diameter/Thread: 1”- 14
  • Conductor Diameter Range: 0.681" - 0.893"
  • Conductor Ranges: 350 - 600 MCM AAC, 336.4 - 477 MCM ACSR
  • Material: Casting- 356-T6 Aluminum Alloy, Hardware- Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, insert "90" to catalog number. Example: ADSC11139012