text.skipToContent text.skipToNavigation

Stud Connector, Bronze

by ANDERSON 

Catalog ID: DSTF141290G12

Stud Connector, Bronze, 1-1/2-12 Stud to 1-1/4 IPS Tube, Expansion, 90 degree, Braided Shunt

Product Details

General

Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Shunt Type Braided Copper
Type Studs

Dimensions

Angle - Stud to Conductor 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.5 in
Length - Coupling 0 in
Length Before Compression 0 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Copper Bus

Resources/Downloads