HUBBELL
PPHID-23789
PPHID-23789
play
play

Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

D2S1110012

Bronze alloy stud connector for connecting two copper cables or tubes to equipment stud. A wide range of cable or a limited range of tubing may accommodate straight or 90 degree connections. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy stud connector for connecting two copper cables or tubes to equipment stud. A wide range of cable or a limited range of tubing may accommodate straight or 90 degree connections. Clamping bolts have hex-stops for one-wrench installation.

  • "To specify 90 degree connector, insert “90” into catalog number. Example: DSC0602590163
  • All sizes furnished with reversible cable caps"

Product details

General

Catalog Number

D2S1110012

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless & Galvanized Steel

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube or Cable

UPC

096359299592

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.958 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.152 in

Conductor Diameter - Minimum

0.258 in

Conductor Diameter Range

0.258 - 1.152

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship