HUBBELL
FD635C6T11W, Substation - Copper Stud Connector
Image of FD635C6T11W FD635C6T11W, Substation - Copper Stud Connector

FD635C6T11W, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD635C6T11W

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerlive of stud
  • Pad is finished on both sides with 4-hole NEMA drilling
  • Please contact factory for other sizes, combinations, plating variants and availability

General

Application

Substation

Catalog Number

FD635C6T11W

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Type

Studs

UPC

781810195895

UPC 14 Digit GTIN

00781810195895

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

5/8 in

Dimension - Pin Diameter inch

0.625 in

Dimension - Thread Size

3/8-11

Dimension - Threads per inch

11

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1