HUBBELL
Image of FD65T14CG14 FD65T14CG14, Substation - Copper Stud Connector

FD65T14CG14, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD65T14CG14

Stud Connector, 1.00 IN Stud to 4 Holes NEMA, Material: Cast Copper Alloy.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD65T14CG14

Installation Torque Recommended in-lb

360 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Type

Studs

UPC

621945144392

UPC 14 Digit GTIN

00621945144392

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - Bolt Size fraction

1/2

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1 in

Dimension - Pin Diameter inch

1.00 in

Dimension - Threads per inch

12

Dimension - Width inch

2.88 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Force Related

Installation Torque Recommended in-lb

360 lbs-in

Configuration

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1