text.skipToContent text.skipToNavigation

FD70D12TN

by Burndy 

Catalog ID: FD70D12TN

Copper Stud Connectors.

Product Details

General

Application Substation
Connector Type Stud Connector
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Configuration 4x4 - 4 holes
Physical Attribute - Pad Orientation In-line
Plated Y
Plating Type Tin - Electro Plated
Type Studs
UPC 781810110362
UPC 12 Digit 7818101103622

Dimensions

Dimension - B Length inch 2.88 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 4.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - L Length Overall mm 210 mm
Dimension - Length Overall inch 8.26 in
Dimension - N inch 1.13 in
Dimension - Pad Width inch 4.00 in
Dimension - Pin Diameter fraction 3 in
Dimension - Pin Diameter inch 3.000 in
Dimension - Thread Size 5/8-12
Dimension - Threads per inch 12

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Stud to Pad

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads