HUBBELL
SKU-YNU32RACCC
SKU-YNU32RACCC

YNU32RACCC, Repair Sleeve for ACCC Conductor

Brand:

Burndy

Catalog ID:

YNU32RACCC

Compression Repair Sleeve for ACCC® Conductor.

Product details

General

Catalog Number

YNU32RACCC

Connector Type

Splice

UPC

781810443156

UPC 12 Digit

7818104431566

Dimensions

Dimension - Length Overall inch

22

Conductor Related

Conductor - ACCC Str Size

230 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings