
Brand: Burndy
Catalog ID: YTA262N
Catalog Number
YTA262N
Connector Type
Tap
Die Index
166
Material
Copper Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
YTA Series
UPC
781810090350
UPC 14 Digit GTIN
00781810090350
Dimension - B Length inch
1.75 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - Height inch
4.40 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
187 mm
Dimension - Length Overall inch
7.375 in
Dimension - Pad Width inch
1.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
2/0 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1