Brand:
Burndy
Catalog ID:
YTA33R2N
Features: Aluminum Primary T-Tap Connector With Slotted Tap Pad Designed For Easy Disconnecting Of Tap Conductor, Tap Pad Accommodates Compression Terminals Types YKA-R-2N And YKA-A-2N, And Has Positioning Socket For Proper Alignment, On Sizes Larger Than 336.4 KCMIL ACSR, The YTA-R-2N Run Element Has Twopiece Interlocking-Key With Lifting Eye That Simplifies Hotline Installations, Catalog Number Does Not Include Mating Terminal, Bolt Size: 1/2 IN, Compressed / Compact: No, Conductor Type: ACSR, 6201, 5005, Aluminum, Copper, Die Index: 317 Element A, Shape: T, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-M Die, (3), U317 Die, (4)
Application
Catalog Number
Connector Type
Construction Material - Main
Die Index
EU RoHS Indicator
Material
Plated
Plating Type
Prefilled Oxide Inhibitor
Sub Brand
Type
UPC
UPC 12 Digit
Dimension - B Length inch
Dimension - Bolt Size fraction
Dimension - Height inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Conductor - ACSR Str Size
Conductor - ACSR Str Size Range
Conductor - AL Str Size
Conductor - AL Str Size Range
Conductor - Copper Str Size
Buy American Compliant
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Minimum Pack Quantity