text.skipToContent text.skipToNavigation

YTU25R4W

by Burndy 

Catalog ID: YTU25R4W

Al Compression T-Tap Connector, 1/0 AWG ACSR/Al/Cu(Run), #6 ACSR,6201,5005, #4 AWG, #4 Sol. Al/Cu(Tap)

Product Details

General

Connector Type Tap
Die Index Run Side C
Die Index Tap Side BG
Material Aluminum Alloy
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
UPC 781810155004
UPC 12 Digit 7818101550044

Dimensions

Dimension - Height fraction 2-3/8 in
Dimension - Height inch 2.375 in
Dimension - L Length Overall mm 124 mm
Dimension - Length Overall inch 4.875 in

Conductor Related

Conductor - AAAC 5005 Run 123.3 (7) kcmil
Conductor - AAAC 5005 Run Range 123.3 (7) kcmil
Conductor - AAAC 5005 Tap 30.58 (7) kcmil
Conductor - AAAC 5005 Tap Range 30.58 (7) kcmil
Conductor - AAAC 6201 Run 123.3 (7) kcmil
Conductor - AAAC 6201 Run Range 123.3 (7) kcmil
Conductor - AAAC 6201 Tap 30.58 (7) kcmil
Conductor - AAAC 6201 Tap Range 30.58 (7) kcmil
Conductor - ACSR Cmpt Run 1/0 AWG
Conductor - ACSR Cmpt Run Range 1/0 AWG
Conductor - ACSR Cmpt Tap 6 AWG
Conductor - ACSR Cmpt Tap Range 6 AWG
Conductor - ACSR Str Run 80 (8/1) Grouse kcmil
Conductor - ACSR Str Run Range 80 (8/1) Grouse kcmil
Conductor - AL Str Run 1/0 AWG
Conductor - AL Str Run Range 1/0 AWG
Conductor - AL Str Tap 4 AWG
Conductor - AL Str Tap Range 4 AWG
Conductor - Copper Solid Tap 4 AWG
Conductor - Copper Solid Tap Range 4 AWG
Conductor - Copper Str Run 1/0
Conductor - Copper Str Run Range 1/0
Conductor - Copper Str Tap 4 AWG
Conductor - Copper Str Tap Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings