HUBBELL
YTU28R28R, 1-piece Heavy-Wall Aluminum Tap
Image of YTU28R28R YTU28R28R, 1-piece Heavy-Wall Aluminum Tap

YTU28R28R, 1-piece Heavy-Wall Aluminum Tap

Brand: Burndy

Catalog ID: YTU28R28R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, Die Index: L.

General

Catalog Number

YTU28R28R

Connector Type

Tap

Die Index Run Side

L

Die Index Tap Side

L

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810155554

UPC 14 Digit GTIN

00781810155554

Dimensions

Dimension - B Length inch

1.93 in

Dimension - Height inch

3.38 in

Dimension - Height mm

86 mm

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

4/0 (6/1) Penquin AWG

Conductor - AL Str Run

4/0 AWG

Conductor - AL Str Tap

4/0 AWG

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Minimum Pack Quantity

8

Pallet Quantity

1