BUR_PPHID-264291_NAS292N
BUR_PPHID-264291_NAS292N

NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

Brand:

Burndy

Catalog ID:

NAS292N

Cast Copper alloy terminal, 6 Sol.-250 kcmil, 5.62 in Length, Cable to Pad.

Features: High Copper Alloy Alloy Reversible Cap Terminal For Joining A Wide Range Of Cable To Equipment Pads, Tongue Is Side Formed To Provide Adequate Clearance And Terminal Is Designed For One-Wrench Installation, Conductor Clamping Hardware: 1/2-13, Wire Type: Copper Tubing, Pad Configuration: Straight Offset, Installation Torque: 240 IN-LB

Product details

General

Application
Substation
Clamping Element Design
Body And Cap
Connector Type
Terminal
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.50 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NAS
UPC
781810002360
UPC 12 Digit
7818100023600

Dimensions

Dimension - B Length fraction
2-19/50 in
Dimension - B Length inch
2.38 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
1-4/5 in
Dimension - Height inch
1.80 in
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.62 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.50 in
Dimension - Width inch
2.00 in
Dimension - Width mm
51 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
6 AWG-4/0 AWG
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
6 AWG-250 kcmil
Conductor - Large Groove Max
250 kcmil
Conductor - Large Groove Min
2/0 str
Conductor - Small Groove Max
1/0 str
Conductor - Small Groove Min
6 sol
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings