HUBBELL
BUR_PPHID-264279_NNTR20A36A
BUR_PPHID-264279_NNTR20A36A

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNTR48A48A

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NNTR48A48A

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810099742

UPC 12 Digit

7818100997422

Dimensions

Dimension - B Length fraction

4-3/8 in

Dimension - B Length inch

4.50 in

Dimension - Height fraction

3-7/8 in

Dimension - Height inch

3.81 in

Dimension - Height mm

96.8 mm

Dimension - L Length Overall mm

219 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

8.63 in

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Conductor Related

Conductor - ACSR Str Run

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Run Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - ACSR Str Tap

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Tap Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - AL Str Run

1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Run Range

1500 kcmil-2000 kcmil

Conductor - AL Str Tap

1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Tap Range

1500 kcmil-2000 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1