
Brand: Burndy
Catalog ID: NNTR48A48A
Application
Substation
Catalog Number
NNTR48A48A
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810099742
UPC 14 Digit GTIN
00781810099742
Dimension - B Length fraction
4-3/8 in
Dimension - B Length inch
4.50 in
Dimension - Height fraction
3-7/8 in
Dimension - Height inch
3.81 in
Dimension - Height mm
96.8 mm
Dimension - L Length Overall mm
219 mm
Dimension - Length BB inch
4.50 in
Dimension - Length Overall inch
8.63 in
Dimension - Width inch
3.88 in
Dimension - Width mm
99 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil
Conductor - ACSR Str Run Range
1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil
Conductor - ACSR Str Tap
1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil
Conductor - ACSR Str Tap Range
1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil
Conductor - AL Str Run
1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil
Conductor - AL Str Run Range
1500 kcmil-2000 kcmil
Conductor - AL Str Tap
1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil
Conductor - AL Str Tap Range
1500 kcmil-2000 kcmil
Conductor - Connection Combination
Cable to Cable
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1