HUBBELL
Image of TCC8150150 Tee, Bronze Bolted
Image of TCC8150150 Tee, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Tee, Bronze Bolted

Brand: ANDERSON

Catalog ID: TCC8150150

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • Tee, Bronze Bolted, Cable to Cable, 0.574-1.412 Main to 0.574-1.412 Tap
  • Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel

General

Catalog Number

TCC8150150

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Cable to 1 Cable

Type

Tee, Bolted

UPC

096359331117

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.468 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.412 in

Conductor Diameter - Minimum

0.574 in

Conductor Diameter (Main) - Maximum

1.412 in

Conductor Diameter (Main) - Minimum

0.574 in

Conductor Diameter (Main) Range

0.574 - 1.412

Conductor Diameter (Tap) - Maximum

1.412 in

Conductor Diameter (Tap) - Minimum

0.574 in

Conductor Diameter Range

0.574 - 1.412

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0