HUBBELL
Image of TCC4050025 Tee, Bronze Bolted

Tee, Bronze Bolted

Brand: ANDERSON

Catalog ID: TCC4050025

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • Tee, Bronze Bolted, Cable to Cable, 0.325-0.813 Main to 0.204-0.575 Tap
  • Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel

General

Catalog Number

TCC4050025

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359330875

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.568 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter (Main) - Maximum

0.813 in

Conductor Diameter (Main) - Minimum

0.325 in

Conductor Diameter (Main) Range

0.325 - 0.813

Conductor Diameter (Tap) - Maximum

0.575 in

Conductor Diameter (Tap) - Minimum

0.204 in

Conductor Diameter Range

0.325 - 0.813

Conductor Type

Copper

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

756