Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATT155014

"Tees Bolted, Connecting Tubing Main to two Cable Tap, Tubing Main-IPS/EHIPS-1”, Cable Tap- AAC- #4-250 MCM, ACSR- #4-4/0 Str., Dia.- 0.232”-0.575”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

"Tee for Connecting Aluminum-Aluminum or Aluminum-Copper Tubing Combinations"

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)