HUBBELL
Image of TT2C24050 Tee, Bronze Bolted, Tubing Main to Two Cable Tap

Tee, Bronze Bolted, Tubing Main to Two Cable Tap

Brand: ANDERSON

Catalog ID: TT2C24050

Bronze alloy tee for connecting copper tubing main to two copper cable taps. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper tubing main to two copper cable taps. Clamping bolts have hex-stops for one-wrench installation. All cable taps furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • "Tee for Connecting Copper Tubing Main to Two Copper Cable Taps
  • All cable taps furnished with reversible cable caps
  • hex-stops for one-wrench installation"

General

Catalog Number

TT2C24050

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359332466

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

8.82 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Tap) - Maximum

0.813 in

Conductor Diameter (Tap) - Minimum

0.325 in

Conductor Type

  • Copper Bus
  • Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0