HUBBELL
Image of BCTCF075C Tee Copper Compression

Tee Copper Compression

Brand: ANDERSON

Catalog ID: BCTCF075C

Copper compression tee for connecting a continuous copper cable to flat pad. Pad holes have NEMA spacing with contatc surfaces on both sides.

Copper compression tee for connecting a continuous copper cable to flat pad. Pad holes have NEMA spacing with contatc surfaces on both sides.

  • Open Run Tee Cable to Flat, 0.998 Main to 3 in, 4 hole Flat Tap
  • Material: Copper

General

Catalog Number

BCTCF075C

EU RoHS Indicator

No

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Copper Compression

UPC

096359349204

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.86 lb

Width - Flat Bar Tap

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

0.998 in

Conductor Diameter (Main) - Minimum

0.998 in

Conductor Diameter (Main) Range

0.998 - 0.998

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4