YSTEE
YSTEE

Compresson T-Connector

Brand:

Burndy

Catalog ID:

YST2C6C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

Product details

General

Application
T-Connector
Color Code - Side A
Brown
Color Code - Side B
Blue
Connector Type
T-COUPLER
Die Index
10/7
Die Index Run Side
10
Die Index Tap Side
10
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
UPC
781810185216
UPC 12 Digit
7818101852166

Dimensions

Dimension - A Outside Diameter inch
0.42 in
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - B Outside Diameter inch
0.29 in
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.44 in
Dimension - Width inch
1.38 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Run Range
2 AWG
Conductor - Copper Str Tap
6 AWG
Conductor - Copper Str Tap Range
6 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Customer Notices

Sales Drawings