Brand: ANDERSON
Catalog ID: WTT2412
Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap. Material: casting - 356-T6 aluminum alloy.
Catalog Number
WTT2412
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Weldment Tees
UPC
096359343615
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.882 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Carton Quantity
30