HUBBELL
C58701477I
C58701477I

ESC350-18I Submersible MechanicalCable Repair Splice Aluminum

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ESC350-18I

Mechanical Underground Cable Repair Splice, Dual rated for aluminum or copper conductors

ESC350-18I. Cable repair made includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Cable repair made easy - only a 5/16 Hex Wrench is needed to install this mechanical splice.
  • C3
  • Boots are watertight EPDM rubber.
  • Repairs 350 kcmil down to #10 wire sizes.
  • For installation CMC® recommends the use of a 9" insulated Allen wrench.

Product details

General

Material

Aluminum

UPC

192663086559

Dimensions

Height

18 in

Length

1.38 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads