HUBBELL
ESC350-24I Submersible MechanicalCable Repair Splice Aluminum
Image of ESC350-24I ESC350-24I Submersible MechanicalCable Repair Splice Aluminum

ESC350-24I Submersible MechanicalCable Repair Splice Aluminum

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ESC350-24I

Mechanical Underground Cable Repair Splice, Dual rated for aluminum or copper conductors

ESC350-24I. Cable repair made includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Cable repair made easy - only a 5/16 Hex Wrench is needed to install this mechanical splice.
  • C3
  • Boots are watertight EPDM rubber.
  • Repairs 350 kcmil down to #10 wire sizes.
  • For installation CMC® recommends the use of a 9" insulated Allen wrench.

General

Catalog Number

ESC350-24I

Material

Aluminum

UPC

192663086566

Dimensions

Height

24 in

Length

1.38 in

Electrical Ratings

Voltage Rating

600 V