HUBBELL
Image of NTS58-EB Stud extensions

Stud extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NTS58-EB

Stud extensions

Available for 1” or 5/8” transformer studs;Copper stud is electro-tin plated;Fully insulated;Clear plated for low-contact resistance;Supplied with brass jam nut;Uses CMC® patented keyhole mount for maximum contact area and a “wobble-free” mount;Adjustable to shift transformer stud down 2, 4, 6, or 8”;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench;A torque wrench should be used to ensure the proper torque is achieved;Dual rated for copper and aluminum conductor

  • Available for 1” or 5/8” transformer studs
  • Copper stud is electro-tin plated
  • Fully insulated
  • Clear plated for low-contact resistance
  • Supplied with brass jam nut
  • Uses CMC® patented keyhole mount for maximum contact area and a “wobble-free” mount
  • Adjustable to shift transformer stud down 2, 4, 6, or 8”
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved
  • Dual rated for copper and aluminum conductor