HUBBELL
RDM428, Aluminum - Multiple Outlet Connector (RDM Mole)
Image of RDM428 RDM428, Aluminum - Multiple Outlet Connector (RDM Mole)

RDM428, Aluminum - Multiple Outlet Connector (RDM Mole)

Brand: Burndy

Catalog ID: RDM428

URD Mole, #4 Str. - 250 kcmil Al or Cu 300 kcmil - 350 kcmil , 600 Volt Rating, 5.81 in L.

  • Type RDM-28 MOLE connectors are an economical, insulated, submersible service junction suitable for direct burial or for use in enclosures
  • Disconnectable Joints allow additions of new services without disturbing previous installations
  • Taping is eliminated, Heat Shrink or Force-Fit Rubber Sleeves insulated each joint, Rubber is used to insulate the MOLE body
  • Removable sealing covers are supplied on all outlets but two
  • REA Listed Tap Kits, including HYLUG, Hardware and Sleeve are ordered separately

General

Application

For Aluminum And Copper And Direct Burial Or For Use In Enclosures

Catalog Number

RDM428

Connector Type

Tap

EU RoHS Indicator

Insulation

Y

Insulation Type

Rubber

Material

Aluminum Alloy

Number Of Outlets

4

Sub Brand

URD MOLE

Trade Name

MOLE™

Type

RDM-28

UPC

781810180006

UPC 14 Digit GTIN

00781810180006

Dimensions

Dimension - Length Overall inch

5.81 in

Package Height

2.85 in

Package Length

6.1 in

Package Weight

3.03 lb

Package Width

4.55 in

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4 AWG-350 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4 AWG-250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Number Of Outlets

4

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

816