RYAUC_TAPKITS_Photo_BW
RYAUC_TAPKITS_Photo_BW

RYA27UK, URD Mole Terminal Kit

Brand:

Burndy

Catalog ID:

RYA27UK

URD Mole Terminal Kit.

Product details

General

Connector Type
Terminal
Die Index
249;K-840
Material
Aluminum
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810426753
UPC 12 Digit
7818104267533

Dimensions

Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Pallet Quantity
5568

Resources and downloads