RYAUC_TAPKITS_Photo_BW
RYAUC_TAPKITS_Photo_BW

RYA4UCRHEX1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA4UCRHEX1

URD MOLE TAP ASSEMBLY.

Product details

General

Connector Type
Terminal
Die Index
243;BG
Insulation
Y
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Plated
N
Plating Type
Unplated
Trade Name
MOLEâ„¢
UPC
781810076668
UPC 12 Digit
7818100766688

Dimensions

Dimension - B Length inch
0.96 in
Dimension - D inch
0.65 in
Dimension - Length Overall inch
2 in
Dimension - Pad Width inch
0.65 in
Dimension - Strip Length inch
1-1/16

Conductor Related

Conductor - AL Str Size
4 AWG;3 AWG
Conductor - AL Str Size Range
4 AWG-3 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Size
4 AWG;3 AWG
Conductor - Copper Str Size Range
4 AWG-3 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
9
Minimum Pack Quantity
3
Pallet Quantity
2160

Resources and downloads